9120-RE10-M | M | 10/100 CAT5e Ethernet Pass-through Module - Master side | |
9120-RE10-T | T | 10/100 CAT5e Ethernet Pass-through Module - Tool side | |
Description: |
10/100 CAT5e Ethernet Pass-through Module |
Weight: |
Master 0.55 lbs (0.25 kg) Tool 0.45 lbs (0.20 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp, 250 VAC / 600VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
Phoenix Contact Connector Mate (Metal): VS-PPC-C1-RJ45-MNNA-PG9-8Q5 (1608016) Phoenix Contact Connector Mate (Plastic): VS-PPC-C1-RJ45-POBK-PG9-8Q5 (1657834)
|
9630-20-RE10.pdf |
RE10 Module Drawing
|
|
9620-20-E-RE10.pdf |
RE10 Electrical Module Manual
|
|
9120-RE10-T |
10/100 CAT5e Ethernet Pass Through Tool Module
|
9120-RE10-M |
10/100 CAT5e Ethernet Pass Through Master Module
|
|
|