简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
DeviceNet Pass-through Modules: RD5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > RD5

 

 

Product Advantages
  • 5 pins.
  • 4 Amp/250VDC max.
  • Small size with miniature MS quick-disconnect connectors.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

RD5 Modules (Master and Tool)
RD5 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-RD5-MM4 Amp/250VAC electrical module with 5-pin M12 connector - Master side
9120-RD5-TT4 Amp/250VAC electrical module with 5-pin M12 connector - Tool side