Description: |
4 Amp/250VAC Electrical Module with 4-pin Eurofast connector |
Weight: |
Master 0.45 lbs (0.20 kg) Tool 0.30 lbs (0.14 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
4 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|