Description: |
Electrical Module with Right Angle Cables and Pigtail Mil-spec 24-Pin Connector |
Weight: |
Master 1.08 lbs (0.49 kg) Tool 1.02 lbs (0.46 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
26 (24 available for customer use) |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|