9120-R21-T | T | 26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9)Tool-ID built inside - Tool side |
Description: |
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only) (See also R26 Family webpage) |
Weight: |
Tool 0.62 (0.28 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-18
| T |
| No |
QC-22
| |
| No |
QC-40Q
| T |
| No |
QC-46
| T |
| No |
QC-50
| T |
| No |
QC-76
| T |
| No |
QC-110
| T |
| No |
QC-160
| T |
| No |
MC-36R
| |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
Part Number | Side | Type | Environmental | Manufacturer Part# |
9120-C-1712126-U-00-3 | T |
Straight
|
No
|
Turck | MS 3116M-16-26P-2067-3/S101 |
|
|
9630-20-R26M R21T.pdf |
R26-M with R21-T Module Drawing
|
9630-20-R26RM R21T.pdf |
R26R-M,R21-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R21-T |
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only)
|
|
|