9120-R10-T | T | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-99) Tool-ID - Tool side |
Description: |
19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (See also R19 Family webpage) |
Weight: |
Tool 0.95 lbs (0.43 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-R19M R10T.pdf |
R19-M with R10-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R10-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-99) Tool-ID (Tool side only)*9120-R10-T is not compatible with the R19W and R19R Master modules. For these Masters, use 9120-RW10-T instead*
|
|
|