Description: |
Primary Current Module, (1) contacts, #2 wire, 200A rating |
Weight: |
Master 2.3 lbs (1.04 kg) Tool 2.3 lbs (1.04 kg) |
Materials: |
- Precious metal-plated contacts.
|
Elec. Rating: |
200 Amp/600V max. @ 100% Duty Cycle |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|