简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Primary Current Modules: PA5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PA5

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
PA22 Smaller connectorized option. No

 

Product Advantages
  • Designed to carry high current from a power supply to customer tooling.
  • (3) rhodium-plated copper contacts, each capable of carrying 180 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • Multi-Contact TID150-S8/M8 (30.0019) connector.
  • Use with Standard 9121-PA2-T Tool Module
  • ATI does not stock connector mates. For use by customers already using Multi-Contact. Consult ATI.

PA5 Master and PA2 Tool Modules
PA5 Master and PA2 Tool Modules

Part NumberSideNotes
9121-PA5-MM(3) Contacts, #2 wire, 180 Amp, 600V rating Primary Current Module - Master side, Multi-Contact TID150-S8/M8 (30.0019) Connector
9121-PA5Z1-MM(3) Contacts, #2 wire, 180 Amp Primary Current Module with Multi-Contact TID-150-S8/M8 (Right End Feed) - Master side
9121-PA2-TT(3) Contacts, #2 wire, 200 Amp, 600V rating Primary Current Module - Tool side
9121-PAA-TTPrimary Current Protective Bracket for Tool Side. Used when no PA2 on Tool side of QC.