Description: |
High Current Module with (3) 200 Amp Contacts, Direct Robifix Connection |
Materials: |
- Plated copper contacts.
- Aluminum mounting plate, G10/FR4 insulators.
- Delrin mounting plate.
|
Elec. Rating: |
PA22 Master Module has a 180A/800V rating, which is limited by the RobiFix connector (rated at 150A/600V). |
Operational Temperature Range: |
-20 °F - -150 °F (-28,9 °C - -101 °C) |
|