Description: |
(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module |
Weight: |
Master 2.9 lbs (1.3 kg) Tool 2.9 lbs (1.3 kg) PAA Tool 0.5 lbs (0.23 kg) |
Materials: |
- Precious metal-plated contacts.
|
Elec. Rating: |
200 Amp/600V @ 100% Duty Cycle |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|