9120-P48-M | M | (4) 3/8 NPT pass-through ports pneumatic module - Master side |
9120-P48-M-E | M | (4) G 3/8 (BSPP) pass-through ports pneumatic module - Master side |
9120-P48-T | T | (4) 3/8 NPT pass-through ports pneumatic module - Tool side |
9120-P48-T-E | T | (4) G 3/8 (BSPP) pass-through ports pneumatic module - Tool side |
Description: |
Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports |
Weight: |
Master 0.52 lbs (0.24 kg) Tool 0.47 lbs (0.21 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-29
| |
|
Flats A, B, C. Apps approval |
| No |
QC-40Q
| M |
| Yes |
QC-40Q
| T |
| Yes |
QC-46
| |
| No |
QC-50
| |
|
Flats A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat If using more than one module of this kind on same Tool Changer, review with Acct Mgr. |
| No |
QC-110
| |
| No |
QC-160
| |
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| No |
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
9630-20-P48.pdf |
P48 Module Drawing
|
9630-20-P48-E.pdf |
P48-E Module Drawing
|
|
9620-20-D-P48.pdf |
P48 Air Module Manual
|
|
9120-P48-M |
Pneumatic Master module with (4) 3/8" NPT pass-through ports
|
9120-P48-M-E |
Pneumatic Master module with (4) 3/8" G pass-through ports
|
9120-P48-T-E |
Pneumatic Tool module with (4) 3/8" G pass-through ports
|
9120-P48-T |
Pneumatic Tool module with (4) 3/8" NPT pass-through ports
|
|
|