Description: |
Pneumatic Module with (16) M5 radial/axial pass-through air ports |
Cv Rating: |
.0726 - Thru .0695 - 90 degree .0687 - U-Turn |
Weight: |
Master 0.66 lbs (0.30 kg) Tool 0.68 lbs (0.31 kg) |
Materials: |
- Aluminum housing
- Stainless steel sealing plugs
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|