简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: MTS9  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > MTS9

 

 

Product Advantages
  • 9-pins.
  • 28 Amp, 500VAC/700VDC.
  • Safety ground contact provided to pass ground through Master to Tool.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100°F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.

MTS9 Tool Module
MTS9 Tool Module

Part NumberSideNotes
9120-MTS9-MM9-pin, 28 Amps/500VAC/700VDC Electrical Module, Straight Version - Master side
9120-MTS9-TT9-pin, 28 Amps/500VAC/700VDC Electrical Module, Straight Version - Tool side