Description: |
High Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted |
Weight: |
Master 1.7 lbs (0.77 kg) Tool 1.6 lbs (0.73 kg) |
Materials: |
- Electroless-nickel-plated aluminum housing.
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Delrin cover plate.
- Nitrile seal.
|
# Pins: |
Power - 4 Signal - 2 |
Elec. Rating: |
Power - 100 Amp/600VDC when coupled to a QC-40 or larger. Signal - 30 Amp/250VDC. |
Operational Temperature Range: |
-20 °F - 100 °F (-28,9 °C - 37,8 °C) |
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
9630-20-MTC6A.pdf |
MTC6A Module Drawing
|
|
9620-20-F-MTC6A.pdf |
MTC6A Electrical Module Manual
|
9640-20-1097.pdf |
MTC6A Wiring Instructions
|
|
9120-MTC6A-T |
MTC6A Power Module, Tool, Potted
|
9120-MTC6A-M |
MTC6A Power Module, Master, Potted
|
|