Description: |
High Current 45 Amp module with 6 + PE contacts, Mil Spec connector, Finger-safe pin block |
Weight: |
Master 1.4 lbs (0.64 kg) Tool 1.2 lbs (0.54 kg) |
Materials: |
- Nickel plated aluminum housings,
- Peek® pin blocks,
- Steel and Stainless Steel fasteners
|
# Pins: |
7-Pins, 6 Power plus Protective Earth pin connected to module housing. |
Elec. Rating: |
45 Amp, 500VAC/700VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-MTA6A.pdf |
MTA6A Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|