Description: |
Electrical Module, 5-Pin M12 cordset on Master; 0-16 Tool ID, No Connector on Tool |
Weight: |
Master 0.46 lbs (0.21 kg) Tool 0.21 lbs (0.10 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/110VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|