简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: K45  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > K45

 

 

Product Advantages
  • 19 pins right side and 26 pins left side.
  • Adapter with K19 on right side and K26 on left side.
  • Fits standard module mounting pattern.

K45 Modules (Master and Tool)
K45 Modules (Master and Tool)

Part NumberSideNotes
9120-K45-MMK19 (19 pins right side) and K26 (26 pins left side) when facing connectors - Master side
9120-K45-TTK19 (19 pins right side) and K26 (26 pins left side) when facing connector - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: K19 electrical module (19 pins right side) and K26 electrical module (26 pins left side) when facing connectors mounted side-by-side on adapter plate
Materials:
  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
# Pins: 19 right side + 26 left side
Elec. Rating: 3 Amp/50VDC
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)