Description: |
26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) |
Weight: |
0.49 lbs (0.22 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
# Pins: |
26 (21 available for customer use) |
Elec. Rating: |
3 Amp/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-K26M K21T.pdf |
K26-M,K21-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-K21-T |
26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only)
|
|