Description: |
19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
Weight: |
K19 Master 0.31 lbs (0.14 kg) K19 Tool 0.28 lbs (0.13 kg) K19PD Master 0.26 lbs (0.12 kg) K19PD Tool 0.26 lbs (0.12 kg) K19P Master 0.27 lbs (0.12 kg) K14 Tool 0.25 lbs (0.11 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|