Description: |
Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. |
Weight: |
K14M8A-T - x lbs (x kg) K14M8AB-T - x lbs (x kg) K14M8AC-T - x lbs (x kg) K14M8AD-T - x lbs (x kg) |
Materials: |
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
|
Elec. Rating: |
On all K14M8Ax-T Modules, the Tool-ID circuits are rated to 100mA/30V and the M8 connector circuits are rated to 150mA/30V. Additionally, on the K14M8AD-T, the (2) 4-Pin M8 connector circuits are rated to 3A/30V. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|