Description: |
12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch |
Weight: |
Master 0.15 lbs (0.07 kg) Tool 0.16 lbs (0.07 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
2 Amp/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|