简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: JT110  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > JT110

 

 

Product Advantages
  • Provides a pneumatic air supply to a tool changer Master for actuation of the locking mechanism.
  • Double solenoid internal valve signal pass-through.
  • Lock/Unlock signal from the Control/Signal Module is transmitted via a small, internal 3-pin block interface
  • Fully-integrated solution; customer need only supply the valve adapter with a single air supply.
  • JT110 Master mounts to Flat A of the QC-110 Master plate.
  • JJ110 Tool spacer block mounts to Flat A of the QC-110 Tool plate.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.

JT110 Valve Adapter (Master)
JT110 Valve Adapter (Master)

Part NumberSideNotes
9120-JT110-MMQC-110 Valve Adapter, Ledge Mount Module Compatible, NPT, (Dual Solenoid) - Master side only
9120-JJ110-TTQC-110 Valve Adapter, Ledge Mount Module Compatible - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: QC-110 Valve Adapter, Ledge Mount Module Compatible, with NPT Adapter (Double-Solenoid Valve) - Master side only
Mates with 9120-JJ110-T spacer block.
Weight: Master 1.02 lbs (0.46 kg)
Tool 0.90 lbs (0.41 kg)
Materials:
  • Aluminum housing.
  • Stainless steel hardware.
Operational Temperature Range: 0 °F - 120 °F (-17,8 °C - 48,9 °C)