简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Adapter Assemblies: JJ19  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > JJ19

 

 

Product Advantages
  • Ledge mount adapter module.
  • Adapter assembly used to mount EN pattern modules to QC.
  • Compact design.
  • 4-positions.
  • For use with electrical and servo EN rail-style modules only.

JJ19 Modules (Master and Tool)
JJ19 Modules (Master and Tool)

Part NumberSideNotes
9121-JJ19-MMEN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13-M - Master side
9121-JJ19-TTEN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13-T - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: EN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13.
Weight: Master 2.28 lbs (1.03 kg)
Tool 2.09 lbs (0.95 kg)
Materials:
  • Aluminum adapter plate
  • Steel dowel pins.