Description: |
16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
Weight: |
9120-J16-M 0.30lbs (0.135kg) 9120-J16-T 0.22lbs (0.10 kg)
|
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|