Description: |
19-pin, 3 Amp/250VAC Electrical Module with 5-pin DeviceNet Connector and 5-position Swivel |
Weight: |
Master 0.36 lbs (0.16 kg) Tool 0.26 lbs (0.12 kg) |
Materials: |
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|