9120-G19A-M | M | G19A-M Adjustable Master Electrical Module, TSP |
9120-G19-M | M | 19-pin, 3 Amp/250VAC, 5-position adjustable electrical module with miniature MS quick-disconnect connector - Master side |
9120-G19R-M | M | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel with Hardwired Right Angle Sensor Cables. Master side |
9120-G19W-M | M | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel with hardwired straight sensor cables attached - Master side |
9120-G19A-T | T | G19A-M Adjustable Tool Electrical Module, TSP |
9120-G19-T | T | 19-pin, 3 Amp/250VAC, 5-position adjustable electrical module with miniature MS quick-disconnect connector - Tool side |
Description: |
19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
Weight: |
Master 0.30 lbs (0.14 kg) Tool 0.25 lbs (0.11 kg) 9120-G19R-M 0.29 lbs (0.13 kg) 9120-G19W-M 0.28 lbs (0.12 kg)
|
Materials: |
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9630-20-G19A.pdf |
G19A Module Drawing
|
9630-20-G19M G19T.pdf |
G19 Module Drawing
|
9630-20-G19M G19T.pdf |
G19 Module Drawing
|
9630-20-G19M-G10T.pdf |
G19M G10T Module Drawing
|
9630-20-G19M-G14T.pdf |
G19M G14T Module Drawing
|
9630-20-G19RM G19T.pdf |
G19R-M, G19-T Module Drawing
|
9630-20-G19WM G19T.pdf |
G19W-M,G19-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-G19-M |
19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel - Master side
|
9120-G19-M-M23 |
G19-M Adjustable Master Module with M23 Connector
|
9120-G19A-T |
G19A Adjustable Servo Module - Tool Side
|
9120-G19A-M |
G19A Adjustable Servo Module - Master Side
|
9120-G19W-M |
G19W-M Master Module with Hardwired Straight Sensor Cables
|
9120-G19R-M |
G19R-M Master Module with Hardwired Right Angle Sensor Cables (for QC-110 and QC-76 only)
|
9120-G19-T |
19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel - Tool side
|
|
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|