9120-G14-T | T | 19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only |
Description: |
19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only |
Weight: |
G19 Master 0.30 lbs (0.14 kg) G14 Tool 0.34 lbs (0.15 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
# Pins: |
19 (14 available to the customer) |
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
Part Number | Side | Type | Environmental | Manufacturer Part# |
9120-C-1712119-U-00-3 | T |
Straight
|
No
|
TURCK | MS 3116M-14-19P-2066-3/S101/S1366 |
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
9120-G14-T |
19-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool ID built inside and 5 position swivel - tool side
|
|
|