简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: G12 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > G12 Family

 

 

Product Advantages
  • Flexible connector orientation with 5-position, 180° adjustability to optimize robot dress pack.
  • M12 12-pin A-Coded Connector.
  • Up to eight (8) pass-through signals.
  • Tool ID for end-effector verification, up to 16 tools.
  • Mates interchangeably with G19, R19, S19, or T19 modules.*
  • Finger-safe contacts on Master side.

G12 Master and G8 Tool Modules
G12 Master and G8 Tool Modules

Part NumberSideNotes
9120-G12-MMG12 Adjustable Module, Supports 12 Pass-thru Signals, M12 12-pin Male Connector - Master Side
9120-G8-TTG8 Adjustable Module, Supports 8 Pass-thru Signals, M12 12-pin Female Connector, 0-F (0-15) Tool ID - Tool Side