9121-FL4-M | M | Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves - Master side |
9121-FL4-T | T | Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves - Tool side |
Description: |
Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves |
Weight: |
Master 7.0 lbs (3.19 kg) Tool 5.3 lbs (2.4 kg) |
Materials: |
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-FL4.pdf |
FL4 Module Drawing
|
|
9620-20-D-FL4.pdf |
FL4 Fluid/Air Module Manual
|
|
9121-FL4-T |
Tool Fluid/Air Module, (5) Rc 1/2, 3/8" Poppets, SS
|
9121-FL4-M |
Master Fluid/Air Module, (5) Rc 1/2, 3/8" Poppets, SS
|
|
|