Description: |
Stainless Steel Fluid/Air Module with (4) 1/2 Rc self-sealing ports, 3/8 Valve components, Nipple port with radial seal on Master, C'bore for Nipple port on Tool |
Weight: |
Master 6.4 lbs (2.90 kg) Tool 5.0 lbs (2.27 kg) |
Materials: |
- Stainless steel housings and Valve Components
- Buna-N seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|