简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FH13  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FH13

 

 

Product Advantages
  • FH13 provides fluid/air service to Master and Tool plates.
  • Four (4) self-sealing ports on FH13 Master and Tool side.
  • 1/2 NPT customer interface.
  • 3/8 valve components.
  • Nipple port feature with radial seal.
  • FH13 module housings are 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AP6 Tool side mates with the FH13 Master side and is for air-only use for material handling end-effectors.
  • One (1) self-sealing port on AP6 Tool side.

FH13 Modules (Master and Tool)
FH13 Modules (Master and Tool)

Part NumberSideNotes
9121-FH13-MMStainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal - Master side
9121-AP6-TTAir Module with (1) 1/2 NPT Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port - Tool Side
9121-AP7-TTAir Module with (1) 1/2 NPT Self-Sealing Port in S1, 3/8 Valve Components, C-bore for Nipple Port - Tool side
9121-FH13-TTStainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal
Cv Rating: 1.6
Weight: FH13 Master 6.4 lbs (2.90 kg)
FH13 Tool 5.0 lbs (2.27 kg)
AP6 Tool 2.0 lbs Est. (0.91 kg Est)
AP7 Tool 1.9 lbs (0.86 kg)
Materials:
  • FH13 Housings: Stainless steel.
  • Valve Components: Stainless steel, Nitrile, and PVC.
  • AP6 Housings: Anodized Aluminum.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)