简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FH10,AQ4-T  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FH10,AQ4-T

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • 1/2" G ports.
  • (5) self-sealing ports (Master- and Tool-side).
  • 3/8" poppets.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FH10 Modules (Master and Tool)
FH10 Modules (Master and Tool)

Part NumberSideNotes
9121-FH10-MMStainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets - Master side
9121-AQ4-TTPneumatic Module with (1) G 1/2 (BSPP), 3/8 Poppets at S5 - Tool side
9121-FH10-TTStainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets - Tool side