Description: |
30-pin, 3 Amp/50VAC, Electrical module with solder connection, miniature-sized, all one-piece housing. Not compatible with E30. |
Weight: |
Master 0.048 lbs (0.022 kg) Tool 0.045 lbs (0.020 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|