9120-E2A-M | M | 20-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one piece housing - Master side |
9120-E2A-T | T | 20-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one piece housing - Tool side |
Description: |
20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size, all one-piece housing. Not compatible with E20. |
Weight: |
Master 0.05 lbs (0.02 kg) Tool 0.05 lbs (0.02 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-E2A.pdf |
E2A Module for QC-5 (20-pin)
|
|
None currently available. See your Account Representative for more information.
|
9120-E2A-M |
20-pin, 3A/220V, solder connection, miniature size all one piece housing. Not compatible with E20.
|
9120-E2A-T |
20-pin, 3A/220V, solder connection, miniature size all one piece housing. Not compatible with E20.
|
|
|