Description: |
10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size |
Weight: |
Master 0.020 lbs (0.009 kg) Tool 0.018 lbs (0.008 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-E10-010.pdf |
E10-010 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-E10M-010 |
10P E Connector, QC-10 Master
|
9120-E10T-010 |
10P E Connector, QC-10 Tool
|
|