Description: |
4-Pin, 3 Amp/50VAC Electrical Module with solder connections, for QC-001 |
Weight: |
Master 0.01 lbs (0.005 kg) Tool 0.01 lbs (0.005 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|