Description: |
DeviceNet and Auxiliary Power Pass-through Module |
Weight: |
Master 1.54 lbs (0.70 kg) Tool 1.17 (0.53 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
5-pin Mini on DeviceNet 4-pin Mini on Auxiliary Power |
Elec. Rating: |
DeviceNet - 3 Amp max. Auxiliary Power - 9 Amp max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|