简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
PROFINET Modules: DL8  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DL8

 

 

Product Advantages
  • The DL8 modules allow for communication and control of the Tool Changer using PROFINET.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • 5-Pin Push-Pull Connector for US1 and US2 power.
  • 10-Pin Push-Pull Hybrid Connection.
  • Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master.
  • 5-digit Tool-ID from the Tool module also supported (0-99999).
  • Safety circuit meets ISO13849 PLd.
  • Must use JR4, JU4, or JU5 Valve Adapters to control the Tool Changer locking mechanism.

DL8 Modules (Master and Tool)
DL8 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DL8-MMPROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd - Master side9031-20-1037.zip
9121-DL8-TTPROFINET Module provides one Ethernet port and supports 5-digit Tool-ID through the Master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, 5-Pin M12 to support TSI on the Tool, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master - Tool side