Description: |
EtherNet/IP Module with integrated Ethernet switch, supports DHCP functionality and EtherNet/IP Quick Connect, Input and Aux. Power pass-through, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-Pin Connector for Output, Input and Logic Power. Lock, Unlock and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. Supports RTL Bypass with both sensors in series. Arc Prevention Circuit applied to Aux. Switched and Aux. Unswitched. |
Weight: |
Master 2.20 lbs (1.00 kg) Tool 1.30 lbs (0.59 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
# Pins: |
Logic and Input Power - 4 Ethernet - 4 Integrated Tool Changer I/O - (4) 3 Integrated Connection to Valve Adapter - 3 |
Elec. Rating: |
Pass-through Power - 5 Amp/24VDC max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|