Description: |
EtherNet/IP Module supports DHCP functionality with DeviceNet and Aux. Power pass-through, TSI on Tool, supports Tool-ID. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched, and DeviceNet Power. |
Weight: |
Master 2.15 lbs (0.98 kg) Tool 1.40 lbs (0.64 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DKD.pdf |
DKD Module Drawing
|
|
9620-20-C-DKD.pdf |
DKD Control & Signal Module Manual
|
|
9121-DKD-T |
Ethernet/IP Tool module supports Tool-ID through the Master & pass-through for DeviceNet & Aux power
|
9121-DKD-M |
Ethernet/IP Master Supports DHCP, DeviceNet Pass-through, and ARC Switch Circuitry
|
|