Description: |
Dual Redundant TSI DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface; Supports Single and Dual Solenoid Valve; Arc Prevention applied to Aux1, Aux2, and CAN V+ power; Lock, Unlock, and RTL sensing with LED cables on the Master; Tool-ID from the Tool module also supported |
Weight: |
Master 2.10 lbs (0.95 kg) Tool 1.40 lbs (0.64 kg) |
Materials: |
- Aluminum housings
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block
|
Elec. Rating: |
DeviceNet - 5-pin Mini: Per ODVA DeviceNet Specification Auxiliary Power - 4-pin Mini: 5 Amp, 12-30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|