Description: |
Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool w/ No RTL Bypass and Latch Disable Function, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Tool-ID from the Tool module also supported |
Weight: |
Master 2.25 lbs (1.02 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
Elec. Rating: |
Control modules - 24VDC Pass-through signals - 3 Amp/30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|