Description: |
DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve with TSI on Master. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. |
Weight: |
Master 2.15 lgs (0.98 kg) Tool 1.41 lbs (0.64 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
ODVA Compliant |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|