Description: |
15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector |
Weight: |
Master 0.05 lbs (0.02 kg) Tool 0.05 lbs (0.02 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
2.5 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|