Description: |
Vacuum Pass-through Module with (1) 2" NPT axial port spaced 163mm from QC |
Weight: |
Master 3.30 lbs (1.50 kg) Tool 2.90 lbs (1.32 kg) |
Materials: |
- Anodized aluminum housing.
- Nitrile rubber seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|