Description: |
(1) G 1/2 (BSPP) self-sealing port - Air only module (Mates with FH6-M) - Tool side only |
Weight: |
FH6 Master 6.6 lbs (3.0 kg) AQ3 Tool 2.0 lbs (0.9 kg) |
Materials: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|