9121-AQ2-M | M | (4) G 1/2 (BSPP) self-sealing ports - Air Module only - Master side |
9121-AQ2-T | T | (4) G 1/2 (BSPP) self-sealing ports - Air Module only - Tool side |
9121-AQ7-T | T | (4) G 1/2 (BSPP) pass-through ports - Air Module only - Tool side |
Description: |
(4) G 1/2 (BSPP) self-sealing (AQ2-M/T) and pass-through (AQ7-T) ports - Air Module only |
Weight: |
AQ2 Master 2.65 lbs (1.20 kg) AQ2 Tool 1.90 lbs (0.86 kg) |
Materials: |
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-AQ2.pdf |
AQ2 Air Module Drawing
|
9630-20-AQ2M AQ7T.pdf |
AQ2-M,AQ7-T Module Drawing
|
|
9620-20-D-AQ2.pdf |
AQ2 Air Module Manual
|
|
9121-AQ7-T |
Pneumatic module with (4) ½ G pass-through ports - Tool Side
|
9121-AQ2-T |
Pneumatic tool module with (4) ½” G self-sealing ports
|
9121-AQ2-M |
Pneumatic master module with (4) ½ G self-sealing ports
|
|
|