Description: |
(2) 3/8 NPT self-sealing ports (Master side), (2) 3/8 NPT pass-through ports (Tool side), Air Only Module |
Weight: |
Master 0.60 lbs (0.27 kg) Tool 0.45 lbs (0.20 kg) |
Materials: |
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|