简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AL2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AL2

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • G 3/4 (BSPP) ports.
  • (2) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AL2 Modules (Master and Tool)
AL2 Modules (Master and Tool)

Part NumberSideNotes
9121-AL2-MM(2) G 3/4 (BSPP) self-sealing ports - Air Only Module - Master side
9121-AL2-TT(2) G 3/4 (BSPP) self-sealing ports - Air Only Module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (2) G 3/4 (BSPP) self-sealing ports - Air Only Module
Cv Rating: 8.0 est.
Weight: Master 3.00 lbs (1.36 kg)
Tool 2.25 lbs (1.02 kg)
Materials:
  • Anodized aluminum housing
  • Stainless steel valve components
  • Nitrile seals.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)