Description: |
Air only module with self-sealing ports = AD2, AD3, AD4, AD5. Air only module with pass-through ports = AD6, AD7. |
Cv Rating: |
AD2 = 4.0 AD3/AD4/AD5 = 8.0 AD6/AD7 = 8.5 |
Weight: |
AD2, AD3, AD4 Masters 3.0 lbs (1.4 kg) AD2, AD3, AD4 Tools 2.4 lbs (1.1 kg) AD5 Master 3.47 lbs (1.57 kg) AD5 Tool 2.83 lbs (1.28 kg)
AD6, AD7 Masters 2.66 lbs (1.21 kg) AD6, AD7 Tools 1.85 lbs (0.84 kg) |
Materials: |
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|